Plastic rivet tool KNW1
Type KNW1
Item no. 6178527
EAN 4012196014514



Item no. / Type
6178527 / KNW1
Smallest selling unit: 1 piece
1piece
piece
Description
Riveting tool for installing body-bound rivets of 4.5 mm.
Ø 4.5 mm
Ø 4.5 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Ø4,5mm |
| Material | Polyacetal (polyoxymethylene, polyformaldehyde) |
| Colour | Black |
| Product series | Accessories VK |
Environmental Data
0,5063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5063 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
KNW1
6178527
KNW1
Item no.
6178527

