Plastic pipe, rigid, halogen-free
Type KH32 LGR
Item no. 2047723
EAN 4012195623014




Item no. / Type
Size
Smallest selling unit: 30 m
30m
m
Description
Electrical installation pipe to EN 61386-1, made of halogen-free plastic to EN 50642, for the mechanical protection of cables.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Dimension L | 3000 mm |
| Dimension t | 1,9 mm |
| Dimension m (mm) | M32 |
| Dimension D | 32 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M32 |
| Classification code | 44321 |
| ROHS-conformant | yes |
| Dimension | Ø32, 3000mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Plastic pipes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Size
Colour
Item no.
KH16 LGR
M16
Light grey; RAL 7035
2047720
KH20 LGR
M20
Light grey; RAL 7035
2047721
KH25 LGR
M25
Light grey; RAL 7035
2047722
KH32 LGR
M32
Light grey; RAL 7035
2047723
KH40 LGR
M40
Light grey; RAL 7035
2047724
KH50 LGR
M50
Light grey; RAL 7035
2047725
KH63 LGR
M63
Light grey; RAL 7035
2047726
Size
KH16 LGR
Item no.
2047720
Size
M16
Colour
Light grey; RAL 7035
KH20 LGR
Item no.
2047721
Size
M20
Colour
Light grey; RAL 7035
KH25 LGR
Item no.
2047722
Size
M25
Colour
Light grey; RAL 7035
KH32 LGR
Item no.
2047723
Size
M32
Colour
Light grey; RAL 7035
KH40 LGR
Item no.
2047724
Size
M40
Colour
Light grey; RAL 7035
KH50 LGR
Item no.
2047725
Size
M50
Colour
Light grey; RAL 7035
KH63 LGR
Item no.
2047726
Size
M63
Colour
Light grey; RAL 7035


