Plastic pipe connector, halogen-free
Type KVH16 LGR
Item no. 2047728
EAN 4012195623083



Item no. / Type
Dimension A
Dimension m (mm)
Dimension D
Smallest selling unit: 50 piece
50piece
piece
Description
Accessory part: Pipe connector to EN 61386 (Cofe: 4421), for halogen-free installation pipes and bends without a thread.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Dimension L | 40 mm |
| Dimension A | 14,5 mm |
| Dimension m (mm) | M16 |
| Dimension D | 16 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M16 |
| ROHS-conformant | yes |
| Dimension | Ø16mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Plastic pipes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Dimension m (mm)
Dimension D
Item no.
KVH16 LGR
14,5
M16
16
2047728
KVH20 LGR
18,5
M20
20
2047729
KVH25 LGR
23,5
M25
25
2047730
KVH32 LGR
30,5
M32
32
2047731
KVH40 LGR
38,5
M40
40
2047732
KVH50 LGR
48,5
M50
50
2047733
KVH63 LGR
61,5
M63
63
2047734
Dimension A
Dimension m
(mm)
Dimension D
KVH16 LGR
Item no.
2047728
Dimension A
14,5
Dimension m (mm)
M16
Dimension D
16
KVH20 LGR
Item no.
2047729
Dimension A
18,5
Dimension m (mm)
M20
Dimension D
20
KVH25 LGR
Item no.
2047730
Dimension A
23,5
Dimension m (mm)
M25
Dimension D
25
KVH32 LGR
Item no.
2047731
Dimension A
30,5
Dimension m (mm)
M32
Dimension D
32
KVH40 LGR
Item no.
2047732
Dimension A
38,5
Dimension m (mm)
M40
Dimension D
40
KVH50 LGR
Item no.
2047733
Dimension A
48,5
Dimension m (mm)
M50
Dimension D
50
KVH63 LGR
Item no.
2047734
Dimension A
61,5
Dimension m (mm)
M63
Dimension D
63

