Pipe sleeve with 8 fastening straps
Type TCX-180
|Item no. 7202212
|EAN 4012196086917



Item no. / Type
For pipe diameter, min.
For pipe diameter, max.
Dimension d
Dimension d min.
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Pipe sleeve for combustible pipes.
If there is a fire, fire protection inserts inside the sheet steel housing expand, exerting a very great pressure onto the burning thermoplastic pipes. For interior application. Fastening with anchors or M8 threaded rods.
If there is a fire, fire protection inserts inside the sheet steel housing expand, exerting a very great pressure onto the burning thermoplastic pipes. For interior application. Fastening with anchors or M8 threaded rods.
Technical data
Dimensions
| Length | 264 mm |
|---|---|
| Width | 264 mm |
| Height | 40 mm |
| Dimension d | 184 mm |
| Dimension d min. | 264 mm |
| Dimension h | 40 mm |
Technical data
| For pipe diameter, min. | 180 mm |
|---|---|
| For pipe diameter, max. | 182 mm |
| Accessories required | yes |
| ROHS-conformant | yes |
| Dimension | Ø180mm |
| Material | Intumescent material |
| Colour | Grey |
| Product series | PYROCOMB® |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7202300
Insulation layer creator in a cartridgeType
DSX-K
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
For pipe diameter, min.
For pipe diameter, max.
Dimension d
Dimension d min.
Dimension h
Item no.
TCX-180
180
182
184
264
40
7202212
TCX-200
200
202
204
284
40
7202214
For pipe diameter, min.
For pipe diameter, max.
Dimension d
Dimension d min.
TCX-180
Item no.
7202212
For pipe diameter, min.
180
For pipe diameter, max.
182
Dimension d
184
Dimension d min.
264
Dimension h
40
TCX-200
Item no.
7202214
For pipe diameter, min.
200
For pipe diameter, max.
202
Dimension d
204
Dimension d min.
284
Dimension h
40



