Pipe end cap, splittable, PG, light grey
Type 129 TB PG21
Item no. 2044521
EAN 4012196594139



Item no. / Type
Size
Smallest selling unit: 50 piece
50piece
piece
Description
Separable pipe end cap to slot onto PG electrical installation pipes.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
Technical data
Dimensions
| Dimension D1 | 34 mm |
|---|---|
| Dimension D2 | 21,5 mm |
| Dimension L1 | 30 mm |
| Dimension L2 | 3 mm |
Technical data
| Size | PG21 |
|---|---|
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 28,3 mm |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | PG21 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Metal pipes |
Environmental Data
0,0189 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0189 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0189 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Size
Item no.
129 TB PG9
PG9
2044509
129 TB PG11
PG11
2044511
129 TB PG13,5
PG13,5
2044513
129 TB PG16
PG16
2044516
129 TB PG21
PG21
2044521
129 TB PG29
PG29
2044529
129 TB PG36
PG36
2044536
129 TB PG42
PG42
2044542
129 TB PG48
PG48
2044548
Size
129 TB PG9
Item no.
2044509
Size
PG9
129 TB PG11
Item no.
2044511
Size
PG11
129 TB PG13,5
Item no.
2044513
Size
PG13,5
129 TB PG16
Item no.
2044516
Size
PG16
129 TB PG21
Item no.
2044521
Size
PG21
129 TB PG29
Item no.
2044529
Size
PG29
129 TB PG36
Item no.
2044536
Size
PG36
129 TB PG42
Item no.
2044542
Size
PG42
129 TB PG48
Item no.
2044548
Size
PG48


