Pipe end cap, splittable, metric, light greyGrip 20, OBO EcoLine
Type 129 TB M25 ECO
Item no. 2047840
EAN 4012197495879



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Separable pipe end cap to slot onto metric electrical installation pipes.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Polished surface | no |
| Brushed surface | no |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | M25 |
| Material | Polyethylene Eco |
| Colour | Light grey; RAL 7035 |
| Product series | EcoLine, Metal pipes |
Dimensions
| Dimension L1 | 30 mm |
|---|---|
| Dimension L2 | 3 mm |
Environmental Data
0,0093 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 69 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0093 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0093 kg CO₂e |
| Determination date of CO2 value | 2026-02-27T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
129 TB M16 ECO
2047813
129 TB M20 ECO
2047832
129 TB M25 ECO
2047840
129 TB M32 ECO
2047856
129 TB M40 ECO
2047864
129 TB M16 ECO
Item no.
2047813
129 TB M20 ECO
Item no.
2047832
129 TB M25 ECO
Item no.
2047840
129 TB M32 ECO
Item no.
2047856
129 TB M40 ECO
Item no.
2047864
