Pipe end cap, splittable, metric, light grey
Type 129 TB M20
Item no. 2047831
EAN 4012196332250



Item no. / Type
Size
Smallest selling unit: 50 piece
50piece
piece
Description
Separable pipe end cap to slot onto metric electrical installation pipes.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
Technical data
Dimensions
| Dimension D1 | 24 mm |
|---|---|
| Dimension D2 | 13,4 mm |
| Dimension L1 | 30 mm |
| Dimension L2 | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M20 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 20 mm |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | M20 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Metal pipes |
Environmental Data
0,0168 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0168 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0168 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (8)
Declarations (6)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Size
Item no.
129 TB M16
M16
2047812
129 TB M20
M20
2047831
129 TB M25
M25
2047839
129 TB M32
M32
2047855
129 TB M40
M40
2047863
129 TB M50
M50
2047890
129 TB M63
M63
2047898
Size
129 TB M16
Item no.
2047812
Size
M16
129 TB M20
Item no.
2047831
Size
M20
129 TB M25
Item no.
2047839
Size
M25
129 TB M32
Item no.
2047855
Size
M32
129 TB M40
Item no.
2047863
Size
M40
129 TB M50
Item no.
2047890
Size
M50
129 TB M63
Item no.
2047898
Size
M63

