Pipe end cap, splittable, metric, black
Type 129 TB M40 SW
Item no. 2047979
EAN 4012196332397




Item no. / Type
Size
Smallest selling unit: 30 piece
30piece
piece
Description
Separable pipe end cap to slot onto metric electrical installation pipes.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
Technical data
Dimensions
| Dimension D1 | 44 mm |
|---|---|
| Dimension D2 | 33,4 mm |
| Dimension L1 | 30 mm |
| Dimension L2 | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M40 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 40 mm |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | M40 |
| Material | Polyethylene |
| Colour | Black |
| Product series | BlackLine, Metal pipes |
Environmental Data
0,0779 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0779 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0779 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (11)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Size
Item no.
129 TB M16 SW
M16
2047936
129 TB M20 SW
M20
2047944
129 TB M25 SW
M25
2047952
129 TB M32 SW
M32
2047971
129 TB M40 SW
M40
2047979
129 TB M50 SW
M50
2047987
129 TB M63 SW
M63
2047995
Size
129 TB M16 SW
Item no.
2047936
Size
M16
129 TB M20 SW
Item no.
2047944
Size
M20
129 TB M25 SW
Item no.
2047952
Size
M25
129 TB M32 SW
Item no.
2047971
Size
M32
129 TB M40 SW
Item no.
2047979
Size
M40
129 TB M50 SW
Item no.
2047987
Size
M50
129 TB M63 SW
Item no.
2047995
Size
M63


