Pipe clamp
Type 303 DIN-4
Item no. 5102278
EAN 4012195400394



Item no. / Type
for pipe
Smallest selling unit: 10 piece
10piece
piece
Description
• DIN 48818, Form D
• With Ø 11 mm mounting hole
• 2 hexagonal bolts M8 x 20 (4 inch = M10)
• 2 hex-head nuts M8 (4 inch = M10)
• With Ø 11 mm mounting hole
• 2 hexagonal bolts M8 x 20 (4 inch = M10)
• 2 hex-head nuts M8 (4 inch = M10)
Technical data
Technical data
| explosion-proof | no |
|---|---|
| Bimetal connector | no |
| Integrated round conductor guide | no |
| Connection hole | 11 mm |
| ROHS-conformant | yes |
| for pipe | 4 |
| Dimension | 4" |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Clamping range, min. | 114,3 mm |
Dimensions
| Dimension d min. | 114,3 mm |
|---|
Environmental Data
1,4359 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4359 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4359 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for pipe
Material
Item no.
303 DIN-3/8
3/8
Steel
5102057
303 DIN-1/2
1/2
Steel
5102073
303 DIN-3/4
3/4
Steel
5102081
303 DIN-1
1
Steel
5102111
303 DIN-1 1/4
11/4
Steel
5102138
303 DIN-1 1/2
11/2
Steel
5102154
303 DIN-2
2
Steel
5102197
303 DIN-2 1/2
21/2
Steel
5102219
303 DIN-3
3
Steel
5102235
303 DIN-3 1/2
31/2
Steel
5102251
303 DIN-4
4
Steel
5102278
for pipe
303 DIN-3/8
Item no.
5102057
for pipe
3/8
Material
Steel
303 DIN-1/2
Item no.
5102073
for pipe
1/2
Material
Steel
303 DIN-3/4
Item no.
5102081
for pipe
3/4
Material
Steel
303 DIN-1
Item no.
5102111
for pipe
1
Material
Steel
303 DIN-1 1/4
Item no.
5102138
for pipe
11/4
Material
Steel
303 DIN-1 1/2
Item no.
5102154
for pipe
11/2
Material
Steel
303 DIN-2
Item no.
5102197
for pipe
2
Material
Steel
303 DIN-2 1/2
Item no.
5102219
for pipe
21/2
Material
Steel
303 DIN-3
Item no.
5102235
for pipe
3
Material
Steel
303 DIN-3 1/2
Item no.
5102251
for pipe
31/2
Material
Steel
303 DIN-4
Item no.
5102278
for pipe
4
Material
Steel


