Pipe bend, plastic, halogen-free
Type KBH50 LGR
Item no. 2047742
EAN 4012195623236




Item no. / Type
For nominal pipe diameter
Smallest selling unit: 5 piece
5piece
piece
Description
Accessory part: 90° bend to EN 61386 (Code: 4421) for halogen-free electrical installation pipes.
Technical data
Dimensions
| Length | 369 mm |
|---|---|
| Dimension L | 369 mm |
| Dimension A | 129 mm |
| Dimension t | 2,1 mm |
| Dimension m (mm) | M50 |
| Dimension R | 190 mm |
| Dimension D | 50 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Angle of the bend | 90 ° |
| With sleeve | no |
| Flexible | no |
| For nominal pipe diameter | 50 mm |
| Version for | Connector |
| ROHS-conformant | yes |
| Dimension | Ø50mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Plastic pipes |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
For nominal pipe diameter
Item no.
KBH16 LGR
16
2047736
KBH20 LGR
20
2047738
KBH25 LGR
25
2047739
KBH32 LGR
32
2047740
KBH40 LGR
40
2047741
KBH50 LGR
50
2047742
KBH63 LGR
63
2047743
For nominal pipe diameter
KBH16 LGR
Item no.
2047736
For nominal pipe diameter
16
KBH20 LGR
Item no.
2047738
For nominal pipe diameter
20
KBH25 LGR
Item no.
2047739
For nominal pipe diameter
25
KBH32 LGR
Item no.
2047740
For nominal pipe diameter
32
KBH40 LGR
Item no.
2047741
For nominal pipe diameter
40
KBH50 LGR
Item no.
2047742
For nominal pipe diameter
50
KBH63 LGR
Item no.
2047743
For nominal pipe diameter
63


