Pipe adapter, trunking to pipe, 20 mm
Type WDK HPC13025RW20
Item no. 6193729
EAN 4012195978053



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Pipe adapter for transferring an installation pipe to the WDK trunking.
Technical data
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK04 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x27x50mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Product series | WDK |
Environmental Data
0,039 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,039 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,039 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WDK HPC13025RW20
6193729
WDK HPC13025PW20
6193731
WDK HPC13025RW20
Item no.
6193729
WDK HPC13025PW20
Item no.
6193731


