Pipe adapter, trunking to pipe, 19 mm
Type WDK HPC13025PW19
Item no. 6193728
EAN 4012195959205



Item no. / Type
This item is a discontinued product!
Smallest selling unit: 10 piece
10piece
piece
Description
Pipe adapter for transferring an installation pipe to the WDK trunking.
Technical data
Technical data
| Protection rating | IP30 |
|---|---|
| Protection rating IK code | IK04 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x27x50mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Oyster white; RAL 1013 |
| Product series | WDK |
Environmental Data
0,0315 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0315 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0315 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WDK HPC13025PW19
6193728
WDK HPC13025RW19
6193730
WDK HPC13025PW19
Item no.
6193728
WDK HPC13025RW19
Item no.
6193730

