Perforated strip for PV free-standing system
Type LB FT
|Item no. 5901950
|EAN 4012197435684



Item no. / Type
5901950 / LB FT
Dimension A
50 mm
Hole diameter
13 mm
Colour
zinc
DELIVERY TIME ON REQUEST
Smallest selling unit: 10 piece
10piece
piece
Description
Perforated strip for cross-connecting the rear supports of pre-mounted supports type VT 10/25/30. For stiffening PV mounting systems free-standing. Fastening with screw set for perforated strip type SVLB. Fastening material not included in scope of delivery.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 30 mm |
| Height | 3 mm |
| Dimension A | 50 mm |
Technical data
| Perforation | Round |
|---|---|
| With perforation | yes |
| Hole diameter | 13 mm |
| Version for | Perforated |
| Thickness | 3 mm |
| Dimension | 30x2000x3 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of band | Straight |
| In the holder | no |
| Product series | Magic PV Field |
Environmental Data
2,9946 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9946 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9946 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
VT 10S FT
5901550
Smallest selling unit: 1 piece
1piece
piece
VT 10M FT
5901552
Smallest selling unit: 1 piece
1piece
piece
VT 10L FT
5901554
Smallest selling unit: 1 piece
1piece
piece
VT 25S FT
5901556
Smallest selling unit: 1 piece
1piece
piece
VT 25M FT
5901558
Smallest selling unit: 1 piece
1piece
piece
VT 25L FT
5901560
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10S FT
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10M FT
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10L FT
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Hole diameter
Colour
Item no.
LB FT
50
13
zinc
5901950
LB FT
Item no.
5901950
Dimension A
50
Hole diameter
13
Colour
zinc






