Perforated steel strap, ridged
Type MZ090 LI12 FS
Item no. 1475920
EAN 4012197312688



Item no. / Type
1475920 / MZ090 LI12 FS
Dimension A
14 mm
Hole diameter
5,1 mm
Dimension
12 x 0,8
Smallest selling unit: 1 piece
1piece
piece
Description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. On the roll.
Technical data
Dimensions
| Dimension A | 14 mm |
|---|---|
| Dimension d | 5,1 mm |
| Dimension t | 0,8 mm |
| Dimension b | 12 mm |
| Dimension b1 | 7,5 mm |
Technical data
| Size | I |
|---|---|
| Perforation | Round |
| With perforation | yes |
| Hole diameter | 5,1 mm |
| Dimension | 12 x 0,8 |
| per rolls | 10 |
| Version for | Perforated |
| ROHS-conformant | yes |
| Dimension | 12x0,8mm |
| Surface | Strip galvanised |
| Material | Steel |
| Type of band | Ribbed |
| In the holder | yes |
| Product series | Fastening strip |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Hole diameter
Dimension
Item no.
MZ090 LI12 FS
14
5,1
12 x 0,8
1475920
MZ090 LI12 FS
Item no.
1475920
Dimension A
14
Hole diameter
5,1
Dimension
12 x 0,8

