Perforated steel strap, ridged
Type MZ090 LII17 FS
Item no. 1475927
EAN 4012197371203



Item no. / Type
1475927 / MZ090 LII17 FS
Dimension A
13 mm
Hole diameter
6,8 mm
Dimension
17x0,7
Smallest selling unit: 1 piece
1piece
piece
Description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. On the roll.
Technical data
Dimensions
| Dimension A | 13 mm |
|---|---|
| Dimension d | 6,8 mm |
| Dimension t | 0,7 mm |
| Dimension b | 17 mm |
Technical data
| Perforation | Round |
|---|---|
| Hole diameter | 6,8 mm |
| Dimension | 17x0,7 |
| per rolls | 10 |
| Version for | Perforated |
| ROHS-conformant | yes |
| Dimension | 17x0,7mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Fastening strip |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Hole diameter
Dimension
Item no.
MZ090 LII17 FS
13
6,8
17x0,7
1475927
MZ090 LII17 FS
Item no.
1475927
Dimension A
13
Hole diameter
6,8
Dimension
17x0,7
