Perforated steel strap, plastic-coated
Type MZ024 PE III 27
Item no. 1475907
EAN 4012197312763



Item no. / Type
Dimension A
Hole diameter
Dimension
Smallest selling unit: 1 piece
1piece
piece
Description
Perforated mounting strap with PE plastic covering. On a roll.
Technical data
Dimensions
| Dimension A | 16 mm |
|---|---|
| Dimension d | 8,5 mm |
| Dimension t | 0,8 mm |
| Dimension b | 25 mm |
| Dimension b1 | 27 mm |
| Dimension t1 (mm) | 3 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | III |
| Perforation | Round |
| Hole diameter | 8,5 mm |
| Dimension | 27 x 3 |
| per rolls | 10 |
| Version for | Perforated |
| ROHS-conformant | yes |
| Dimension | 27x2mm |
| Surface | Strip galvanised / plastic coated |
| Material | Steel |
| Colour | Black |
| In the holder | yes |
| Product series | Fastening strip |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Hole diameter
Dimension
Colour
Item no.
MZ024 PE l 14
9
5,1
13,5 x 2
Black
1475902
MZ024 PE II 19
15
6,5
18,5 x 2
Black
1475904
MZ024 PE III 27
16
8,5
27 x 3
Black
1475907
Dimension A
Hole diameter
Dimension
MZ024 PE l 14
Item no.
1475902
Dimension A
9
Hole diameter
5,1
Dimension
13,5 x 2
Colour
Black
MZ024 PE II 19
Item no.
1475904
Dimension A
15
Hole diameter
6,5
Dimension
18,5 x 2
Colour
Black
MZ024 PE III 27
Item no.
1475907
Dimension A
16
Hole diameter
8,5
Dimension
27 x 3
Colour
Black

