Perforated steel strap
Type MZ029 LII17 FS
Item no. 1475914
EAN 4012197312602



Item no. / Type
Dimension A
Hole diameter
Dimension
Smallest selling unit: 1 piece
1piece
piece
Description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. On the roll.
Technical data
Dimensions
| Dimension A | 12 mm |
|---|---|
| Dimension d | 6,3 mm |
| Dimension t | 0,7 mm |
| Dimension b | 17 mm |
Technical data
| Size | II |
|---|---|
| Perforation | Round/rectangular |
| Hole diameter | 6,3 mm |
| Dimension | 17 x 0,7 |
| per rolls | 10 |
| Version for | Perforated |
| ROHS-conformant | yes |
| Dimension | 17x0,7mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Fastening strip |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension A
Hole diameter
Dimension
Item no.
MZ029 LI12 FS
9
5,1
12 x 0,7
1475912
MZ029 LII17 FS
12
6,3
17 x 0,7
1475914
MZ029 LIII25 FS
15
8,5
25 x 0,7
1475917
MZ029 LII17 25FS
12
6,3
17x0,7
1475928
Dimension A
Hole diameter
Dimension
MZ029 LI12 FS
Item no.
1475912
Dimension A
9
Hole diameter
5,1
Dimension
12 x 0,7
MZ029 LII17 FS
Item no.
1475914
Dimension A
12
Hole diameter
6,3
Dimension
17 x 0,7
MZ029 LIII25 FS
Item no.
1475917
Dimension A
15
Hole diameter
8,5
Dimension
25 x 0,7
MZ029 LII17 25FS
Item no.
1475928
Dimension A
12
Hole diameter
6,3
Dimension
17x0,7

