Pass-through sleeve VH-DFT
Type VH-DFT
Item no. 6109846
EAN 4012195773566



Item no. / Type
6109846 / VH-DFT
Smallest selling unit: 10 piece
10piece
piece
Description
Pass-through sleeve for power supply units VH / VHF.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Colour | Black |
| Product series | HoverCube |
Environmental Data
0,0371 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0371 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0371 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-DFT
6109846
VH-DFT
Item no.
6109846
