Partition VHF, with compressed air connection
Type VHF-TW L
Item no. 6109861
EAN 4012195125402



Item no. / Type
6109861 / VHF-TW L
Smallest selling unit: 1 piece
1piece
piece
Description
Additional partition wall for reciprocal insulation of three different power circuits and types.
Technical data
Dimensions
| Length | 149,3 mm |
|---|---|
| Width | 1 mm |
| Height | 177 mm |
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | yes |
| Material | Polyvinylchloride |
| Colour | Graphite black; RAL 9011 |
| Product series | HoverCube |
Environmental Data
0,1424 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1424 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1424 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VHF-TW L
6109861
VHF-TW L
Item no.
6109861
