Partition VH-4
Type VH-4 TW
Item no. 6109832
EAN 4012195125266



Item no. / Type
6109832 / VH-4 TW
Smallest selling unit: 1 piece
1piece
piece
Description
Additional partition wall for reciprocal insulation of three different power circuits and types. Version for VH-4.
Technical data
Dimensions
| Length | 163 mm |
|---|---|
| Width | 1 mm |
| Height | 99,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyvinylchloride |
| Colour | Graphite black; RAL 9011 |
| Product series | HoverCube |
Environmental Data
0,0732 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0732 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0732 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-4 TW
6109832
VH-4 TW
Item no.
6109832
