Partition Telitank T4L/T8NL
Type T8NL TQ
Item no. 7408490
EAN 4012195115977



Item no. / Type
7408490 / T8NL TQ
Smallest selling unit: 1 piece
1piece
piece
Description
Transverse divider for additional interior division for Telitanks T4L and T8NL.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyvinylchloride |
| Colour | Graphite black; RAL 9011 |
| Product series | Telitank |
Environmental Data
0,0687 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0687 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0687 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
T8NL TQ
7408490
T8NL TQ
Item no.
7408490

