Partition GKH-TW53
Type GKH-TW53
Item no. 6114166
EAN 4012197257521



Item no. / Type
6114166 / GKH-TW53
Length
2000 mm
Suitable for duct depth
53
Smallest selling unit: 2 m
2m
m
Description
Wall and ceiling trunking, halogen-free, consisting of base and cover for mounting directly on the wall.
During installation, ensure that only halogen-free accessories and fastening materials are used.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 10 mm |
| Height | 38 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Suitable for duct depth | 53 |
| Protection rating | IP40 |
| Protection rating IK code | IK08 |
| Fastening type | Plug-in |
| Version for | Single |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x13x38 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 45® |
Environmental Data
0,6368 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6368 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,6368 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Suitable for duct depth
Item no.
GKH-TW53
2000
53
6114166
GKH-TW53
Item no.
6114166
Length
2000
Suitable for duct depth
53
