Partition
Type UT34 TW
Item no. 7408796
EAN 4012196435418



Item no. / Type
7408796 / UT34 TW
Smallest selling unit: 10 piece
10piece
piece
Description
Partition for universal support to separate current types and circuits.
Technical data
Technical data
| Application | Mounting box |
|---|---|
| Blanking lid | no |
| Installation technology | Grid M45 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 72x29x4 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | UT Universal support |
Environmental Data
0,024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UT34 TW
7408796
UT34 TW
Item no.
7408796
