Partition
Type TW130130
|Item no. 6286835
|EAN 4012196784646



Item no. / Type
6286835 / TW130130
Length
1000 mm
Width
63 mm
Smallest selling unit: 1 m
1m
m
Description
Partition for the division of the service pole, type ISS130130, for the installation of different voltage levels.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 63 mm |
| Height | 1 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Type of accessory | Miscellaneous |
| Dimension | 1000x63 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | ISS |
Environmental Data
1,4879 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4879 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,4879 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
TW130130
1000
63
6286835
TW130130
Item no.
6286835
Length
1000
Width
63

