Parallel connector Rd 6−10 mm, M6 x 20
Type 260 8-10 MS
Item no. 5315654
EAN 4012195419778




Item no. / Type
5315654 / 260 8-10 MS
Fit
Rd 6-10 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• With 2 hexagonal bolts M6 x 20 made of stainless steel (V2A)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Parallel connector |
| Suitable for connection | Round conductor Rd 6–10 / Rd 6–10 |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 6 mm |
| Round conductor diameter, conductor 1, max. | 10 mm |
| Round conductor diameter, conductor 2, min. | 6 mm |
| Round conductor diameter, conductor 2, max. | 10 mm |
| Fit | Rd 6-10 mm |
| Dimension | 8/8mm |
| Surface | Copper-plated |
| Material | Brass |
Environmental Data
0,0666 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0666 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0666 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
260 8-10 MS
Rd 6-10
5315654
260 8-10 MS
Item no.
5315654
Fit
Rd 6-10


