Parallel clamp for the connecting of reinforcing steels VA
Type 259 A VA
Item no. 5315522
EAN 4012195740353




Item no. / Type
5315522 / 259 A VA
Fit
Ø 10-20 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For connecting reinforced steels Ø 10−20 mm
• Mounted with M10 x 40 bolts
• Mounted with M10 x 40 bolts
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Parallel connector |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Ø 10-20 mm |
| Dimension | 10-20mm |
| Material | Stainless steel 1.4301 |
Dimensions
| Dimension A | 35 mm |
|---|---|
| Dimension B | 62 mm |
Environmental Data
0,9081 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9081 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9081 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
259 A VA
Ø 10-20
5315522
259 A VA
Item no.
5315522
Fit
Ø 10-20



