Parallel clamp for connecting reinforced steels
Type 259 A ST
Item no. 5315557
EAN 4012195237198



Item no. / Type
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• For connecting reinforced steels Ø 10−20 mm
• Mounted with M10 x 40 bolts
• Mounted with M10 x 40 bolts
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Parallel connector |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Ø 10-20 mm |
| Dimension | 10-20mm |
| Material | Steel |
Dimensions
| Dimension A | 35 mm |
|---|---|
| Dimension B | 62 mm |
Environmental Data
0,4438 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4438 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4438 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
259 A FT
Ø 10-20
5315514
259 A ST
Ø 10-20
5315557
259 A FT
Item no.
5315514
Fit
Ø 10-20
259 A ST
Item no.
5315557
Fit
Ø 10-20


