Panel 520 mm for ISSMKS
Type ISSMKS BL RW 520
|Item no. 6286768
|EAN 4012197254216



Item no. / Type
6286768 / ISSMKS BL RW 520
Smallest selling unit: 1 piece
1piece
piece
Description
Height compensation panel for variable height adjustment. Hides the distance between the media pole and the ceiling. Suitable for a room height of 3,150 mm to 3,315 mm.
Technical data
Dimensions
| Length | 520 mm |
|---|---|
| Width | 461 mm |
| Height | 201 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Height compensation, min. | 165 mm |
| Protection rating | IP20 |
| Protection rating IK code | IK10 |
| Type of accessory | Miscellaneous |
| Fastening type | Bolts |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 520x461x201 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISSMKS |
Environmental Data
15,4144 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,4144 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,4144 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ISSMKS BL RW 520
6286768
ISSMKS BL RW 520
Item no.
6286768
