Panel 355 mm for ISSMKS
Type ISSMKS BL RW 355
|Item no. 6286766
|EAN 4012197254162



Item no. / Type
6286766 / ISSMKS BL RW 355
Smallest selling unit: 1 piece
1piece
piece
Description
Height compensation panel for variable height adjustment. Hides the distance between the media pole and the ceiling. Suitable for a room height of 2,985 mm to 3,150 mm.
Technical data
Dimensions
| Length | 355 mm |
|---|---|
| Width | 461 mm |
| Height | 201 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Height compensation, min. | 165 mm |
| Protection rating | IP20 |
| Protection rating IK code | IK10 |
| Type of accessory | Miscellaneous |
| Fastening type | Bolts |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 355x461x201 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISSMKS |
Environmental Data
15,3161 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,3161 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,3161 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ISSMKS BL RW 355
6286766
ISSMKS BL RW 355
Item no.
6286766
