Panel 190 mm for ISSMKS
Type ISSMKS BL RW 190
|Item no. 6286760
|EAN 4012197254100



Item no. / Type
6286760 / ISSMKS BL RW 190
Smallest selling unit: 1 piece
1piece
piece
Description
Height compensation panel for variable height adjustment. Hides the distance between the media pole and the ceiling. Suitable for a room height of 2,820 mm to 2,985 mm.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 461 mm |
| Height | 201 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Height compensation, min. | 165 mm |
| Protection rating | IP20 |
| Protection rating IK code | IK10 |
| Type of accessory | Miscellaneous |
| Fastening type | Bolts |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 190x461x201 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISSMKS |
Environmental Data
8,2942 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,2942 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,2942 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ISSMKS BL RW 190
6286760
ISSMKS BL RW 190
Item no.
6286760
