Pan head screw, steel
Type BS M6x30 G
Item no. 1148898
EAN 4012196429400



Item no. / Type
1148898 / BS M6x30 G
Length
30 mm
Thread metric
6
Screw system
Screw slot
Smallest selling unit: 100 piece
100piece
piece
Description
The cup screw is used to connect two panels or to fasten cable sections on brackets. The flat, rounded head offers optimum cable protection.
Technical data
Dimensions
| Length | 30 mm |
|---|
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Screw system | Screw slot |
| Dimension | M6x30 |
| ROHS-conformant | Exempt |
| Dimension | M6x30 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,0196 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0196 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0196 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Thread metric
Screw system
Item no.
BS M6x30 G
30
6
Screw slot
1148898
BS M6x30 G
Item no.
1148898
Length
30
Thread metric
6
Screw system
Screw slot
