Pan head screw, stainless steel A2
Type BS M6x30 A2
Item no. 1148896
EAN 4012196429370



Item no. / Type
1148896 / BS M6x30 A2
Length
30 mm
Thread metric
6
Screw system
Screw slot
Smallest selling unit: 100 piece
100piece
piece
Description
The cup screw is used to connect two panels or to fasten cable sections on brackets. The flat, rounded head offers optimum cable protection.
Technical data
Dimensions
| Length | 30 mm |
|---|
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Screw system | Screw slot |
| Dimension | M6x30 |
| ROHS-conformant | yes |
| Dimension | M6x30 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Rail system |
Environmental Data
0,0384 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0384 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0384 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread metric
Screw system
Item no.
BS M6x30 A2
30
6
Screw slot
1148896
BS M6x30 A2
Item no.
1148896
Length
30
Thread metric
6
Screw system
Screw slot
