One-way/changeover switch, 1/2 module
Type WS-UB AL0.5
Item no. 6120924
EAN 4012196570829



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Changeover switch 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 22 mm |
|---|---|
| Height | 45 mm |
Technical data
| Warning light | no |
|---|---|
| Halogen-free | yes |
| Labelling panel | no |
| Protection rating | IP20 |
| Nominal current | 10 A |
| Nominal voltage | 250 V |
| Depth | 36 mm |
| Surface version | Matt |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Text box/labelling area | no |
| Illumination | no |
| Circuit type | Changeover switch |
| Dimension | 10 A, 250 V |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Switch |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Warning light
Item no.
WS-UB RW0.5
22,5
no
6120920
WS-UB SWGR0.5
22
no
6120922
WS-UB AL0.5
22
no
6120924
Width
WS-UB RW0.5
Item no.
6120920
Width
22,5
Warning light
no
WS-UB SWGR0.5
Item no.
6120922
Width
22
Warning light
no
WS-UB AL0.5
Item no.
6120924
Width
22
Warning light
no

