OKB supply trunking
Type OKB E 25085 ON
Item no. 7403811
EAN 4012195845942




Item no. / Type
7403811 / OKB E 25085 ON
Length
2000 mm
Width
210 mm
Smallest selling unit: 2 m
2m
m
Description
Ready-to-mount trunking unit for cable routing, consisting of a trunking base with two covers. The scope of delivery contains two lid butt seals and one connector. For height adjustment, six height adjustment units are required. Load capacity up to a maximum of 5 kN. The trunking unit can be supplemented with an adjustable floor covering contact profile for screed limitation in areas of door frames and in front of radiator niches.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 210 mm |
| Height | 93 mm |
| Dimension h | 85 mm |
Technical data
| Usable cross-section | 11000 mm² |
|---|---|
| Number of compartments | 1 St. |
| Cross-section, draw a | 11008 mm² |
| Height-adjustment range, min. | 0 mm |
| Minimum screed height | 85 |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | yes |
| Floor plate | yes |
| Floor care | Dry |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| With separating retainer | no |
| Suitable for expansion joint | no |
| With overhang | yes |
| With connection opening | no |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Dimension | 2000x73x85 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | OKB Series |
Environmental Data
57,4358 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 57,4358 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 57,4358 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
OKB BS BL
7403883
Smallest selling unit: 1 piece
1piece
piece

Item no. 7403883
Drilling template for trunking with brush barType
OKB BS BL
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKB E 25085 ON
2000
210
7403811
OKB E 25085 ON
Item no.
7403811
Length
2000
Width
210


