OKA-T vertical bend
Type OKA RB3 40065
Item no. 7402436
EAN 4012195095330




Item no. / Type
7402436 / OKA RB3 40065
Smallest selling unit: 1 piece
1piece
piece
Description
For vertical direction change of 3-compartment flushfloor OKA-T trunking system (wall connections, supplies).
Technical data
Dimensions
| Length | 262 mm |
|---|---|
| Width | 400 mm |
| Height | 63 mm |
Technical data
| Number of compartments | 3 St. |
|---|---|
| ROHS-conformant | yes |
| Duct height, min. | 65 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
16,321 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,321 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,321 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
OKA RB3 40065
7402436
OKA RB3 40065
Item no.
7402436

