OKA-T trunking end piece
Type OKA E40065
Item no. 7402380
EAN 4012195095194




Item no. / Type
7402380 / OKA E40065
Width
400 mm
Duct height, min.
65 mm
Smallest selling unit: 1 piece
1piece
piece
Description
End cap for flushfloor OKA-T trunking system, consisting of an L-shaped bracket.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension h | 64 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 65 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
0,7038 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7038 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7038 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Item no.
OKA E40065
400
65
7402380
OKA E40065
Item no.
7402380
Width
400
Duct height, min.
65

