OKA-T trunking end piece
Type OKA E30065
Item no. 7402364
EAN 4012195095132



Item no. / Type
7402364 / OKA E30065
Width
300 mm
Duct height, min.
65 mm
Smallest selling unit: 1 piece
1piece
piece
Description
End cap for flushfloor OKA-T trunking system, consisting of an L-shaped bracket.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension h | 64 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 65 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
0,5397 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5397 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5397 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Item no.
OKA E30065
300
65
7402364
OKA E30065
Item no.
7402364
Width
300
Duct height, min.
65
