OKA-T trunking cover with GES9 mounting opening
Type OKAT DG 9 400
Item no. 7402553
EAN 4012195407508



Item no. / Type
7402553 / OKAT DG 9 400
Length
800 mm
Width
400 mm
Dimension a
244 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking cover for flushfloor OKA-T trunking system with installation opening for installation units of nominal size 9.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 403 mm |
| Dimension a | 244 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 800x400x3 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
22,8943 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,8943 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,8943 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Dimension a
Item no.
OKAT DG 9 400
800
400
244
7402553
OKAT DG 9 400
Item no.
7402553
Length
800
Width
400
Dimension a
244
