OKA-T trunking cover, blank
Type OKAT D 300
Item no. 7402535
EAN 4012195407430



Item no. / Type
7402535 / OKAT D 300
Length
800 mm
Width
300 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking cover for flushfloor OKA-T trunking system, blind version.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 300 mm |
| Dimension A | 303 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 800x300x3 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
13,7566 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,7566 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,7566 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
OKAT D 300
800
300
7402535
OKAT D 300
Item no.
7402535
Length
800
Width
300
