OKA-T separating element, intersection for trunking width 400 mm with 300 mm
Type OKA CC3 40030065
Item no. 7402334
EAN 4012195095033



Item no. / Type
7402334 / OKA CC3 40030065
Smallest selling unit: 1 piece
1piece
piece
Description
Separating element for a three-compartment cross branch of flushfloor OKA-T trunking systems of width 300 mm.
Technical data
Dimensions
| Dimension A | 300 mm |
|---|---|
| Dimension B | 400 mm |
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Duct height, min. | 65 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
5,03 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,03 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,03 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKA CC3 40030065
7402334
OKA CC3 40030065
Item no.
7402334
