OKA-T 90° branch for trunking width 300 mm
Type OKA B30065
Item no. 7402304
EAN 4012195094951



Item no. / Type
7402304 / OKA B30065
Smallest selling unit: 1 piece
1piece
piece
Description
90° branch for a flushfloor OKA-T trunking system, consisting of an end cap and connection brackets.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension b | 303 mm |
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Duct height, min. | 65 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
5,3539 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,3539 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,3539 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKA B30065
7402304
OKA B30065
Item no.
7402304
