OBO anchor
Type 903 RB 18
Item no. 3105024
EAN 4012195851110




Item no. / Type
Dimension L
Shank length
Dimension d min.
Smallest selling unit: 200 piece
200piece
piece
Description
Hardened steel, shiny without thread.
Technical data
Dimensions
| Length | 24 mm |
|---|---|
| Dimension L | 24 mm |
| Dimension d min. | 4 mm |
Technical data
| Hardened | yes |
|---|---|
| ROHS-conformant | yes |
| Shank length | 18 |
| Flange diameter | 10 mm |
| Dimension | L18mm |
| Material | Steel |
| Product series | Delta Push |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Dimension L
Shank length
Dimension d min.
Item no.
903 RB 15
21
15
4
3105016
903 RB 18
24
18
4
3105024
903 RB 22
30
22
4
3105032
Dimension L
Shank length
903 RB 15
Item no.
3105016
Dimension L
21
Shank length
15
Dimension d min.
4
903 RB 18
Item no.
3105024
Dimension L
24
Shank length
18
Dimension d min.
4
903 RB 22
Item no.
3105032
Dimension L
30
Shank length
22
Dimension d min.
4


