Number plates Cu
Type 311 N-CU 8-10
Item no. 3049205
EAN 4012195631699



Item no. / Type
3049205 / 311 N-CU 8-10
Fit
RD 8 -10 / FL30 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• To identify the point of separation
• Suitable for universal labelling (e.g. stamped numbers)
• Suitable for universal labelling (e.g. stamped numbers)
Technical data
Dimensions
| Length | 56 mm |
|---|---|
| Length | 20 m |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | RD 8 -10 / FL30 mm |
| Dimension | FL30/8-10 |
| Material | Copper |
Environmental Data
0,273 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,273 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,273 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
311 N-CU 8-10
RD 8 -10 / FL30
3049205
311 N-CU 8-10
Item no.
3049205
Fit
RD 8 -10 / FL30


