Noise protection anchor
Type SRD 3
Item no. 7405799
EAN 4012197353025



Item no. / Type
7405799 / SRD 3
Smallest selling unit: 4 piece
4piece
piece
Description
Noise protection anchor to minimise the transmission of the footfall noise during mounting with noise protection slippers (item no. 7405798 SRS 4) by an additional 3 dB.
The noise protection anchor is used instead of standard or knock-in anchors.
The noise protection anchor is used instead of standard or knock-in anchors.
Technical data
Dimensions
| Length | 30 mm |
|---|---|
| Width | 10 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Thermoplastic elastomer |
Environmental Data
0,0188 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0188 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0188 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SRD 3
7405799
SRD 3
Item no.
7405799
