Noise limit barrier 7LSB
Type 7LSB
Item no. 6288650
EAN 4012195148791



Item no. / Type
Length
Smallest selling unit: 15 piece
15piece
piece
Description
The noise limit barrier is used to reduce the transmission of airborne noise, e.g. when the trunking system is run through a wall between two offices. The noise limit barrier is made of glass wool, which, when delivered, has a diameter of approx. 30 mm and a length of approx. 300 mm. The material need not be greatly compressed during mounting.
The attenuation is approx. 40 dB.
The attenuation is approx. 40 dB.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 30 mm |
| Height | 30 mm |
Technical data
| Diameter | 30 mm |
|---|---|
| Halogen-free | yes |
| ROHS-conformant | yes |
| Dimension | 30x300mm |
| Material | Mineral fibres |
| Colour | White |
Environmental Data
0,0086 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0086 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0086 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
7LSB
300
6288650
7LSB M
50000
6288651
Length
7LSB
Item no.
6288650
Length
300
7LSB M
Item no.
6288651
Length
50000


