Nipple 89/RK
Type 89 ROE 12-16
Item no. 2012049
EAN 4012195156130



Item no. / Type
2012049 / 89 ROE 12-16
for diameter, min.
12 mm
for diameter, max.
16 mm
Size
PG 13,5
Smallest selling unit: 100 piece
100piece
piece
Description
Closed entry nipple with perforation membrane for cable diameters 12–16 mm. Ideal for simple cable routing in housings or through thin sheet metal.
Required hole diameter 18.5‒19 mm, wall thickness max. 3 mm.
Required hole diameter 18.5‒19 mm, wall thickness max. 3 mm.
Technical data
Technical data
| for diameter, min. | 12 mm |
|---|---|
| for diameter, max. | 16 mm |
| Halogen-free | yes |
| Protection rating | IP54 |
| Size | PG 13,5 |
| for wall thickness, min. | 0 mm |
| for wall thickness, max. | 3 mm |
| Nominal diameter | 19 mm |
| Nominal size PG | 13,5 |
| Version for | Cuttable |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | Ø12-16mm |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension t | 3 mm |
|---|
Environmental Data
0,0029 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0029 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0029 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Item no.
89 ROE 12-16
12
16
PG 13,5
2012049
89 ROE 12-16
Item no.
2012049
for diameter, min.
12
for diameter, max.
16
Size
PG 13,5

