Nippel 89, schwarz
Type 89 SW
Item no. 2012146
EAN 4012195129370



Item no. / Type
2012146 / 89 SW
for diameter, min.
7 mm
for diameter, max.
13 mm
Size
PG 11
Smallest selling unit: 100 piece
100piece
piece
Description
Closed entry nipple with perforation membrane for cable diameters 7‒13 mm. Ideal for simple cable routing in housings or through thin sheet metal.
Required hole diameter 18.5‒19 mm, wall thickness max. 1.8 mm.
Required hole diameter 18.5‒19 mm, wall thickness max. 1.8 mm.
Technical data
Technical data
| for diameter, min. | 7 mm |
|---|---|
| for diameter, max. | 13 mm |
| Halogen-free | yes |
| Size | PG 11 |
| for wall thickness, min. | 1,8 mm |
| for wall thickness, max. | 1,8 mm |
| Nominal size PG | 11 |
| Version for | Closed |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | Ø7-13mm |
| Material | Thermoplastic elastomer |
| Colour | Black |
| Product series | BlackLine, Plug-in seals |
Dimensions
| Dimension t | 1,8 mm |
|---|
Environmental Data
0,0105 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0105 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0105 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Item no.
89 SW
7
13
PG 11
2012146
89 SW
Item no.
2012146
for diameter, min.
7
for diameter, max.
13
Size
PG 11

