Nippel 89, light grey
Type 89 LoG
Item no. 2012065
EAN 4012195559092




Item no. / Type
for diameter, min.
for diameter, max.
Smallest selling unit: 5000 piece
5000piece
piece
Description
Closed entry nipple with perforation membrane for cable diameters 7‒13 mm. Ideal for simple cable routing in housings or through thin sheet metal.
Required hole diameter 18.5‒19 mm, wall thickness max. 1.8 mm.
Required hole diameter 18.5‒19 mm, wall thickness max. 1.8 mm.
Technical data
Technical data
| for diameter, min. | 7 mm |
|---|---|
| for diameter, max. | 13 mm |
| Halogen-free | yes |
| Size | PG 11 |
| for wall thickness, min. | 1,8 mm |
| for wall thickness, max. | 1,8 mm |
| Nominal size PG | 11 |
| Version for | Closed |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | Ø7-13mm |
| Material | Thermoplastic elastomer |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension t | 1,8 mm |
|---|
Environmental Data
0,0069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Item no.
89
7
13
PG 11
2012030
89 LoG
7
13
PG 11
2012065
89 3MM NUT
7
13
PG 11
2012081
89 RW
7
13
PG 11
2012103
89 SW
7
13
PG 11
2012146
89
Item no.
2012030
for diameter, min.
7
for diameter, max.
13
Size
PG 11
89 LoG
Item no.
2012065
for diameter, min.
7
for diameter, max.
13
Size
PG 11
89 3MM NUT
Item no.
2012081
for diameter, min.
7
for diameter, max.
13
Size
PG 11
89 RW
Item no.
2012103
for diameter, min.
7
for diameter, max.
13
Size
PG 11
89 SW
Item no.
2012146
for diameter, min.
7
for diameter, max.
13
Size
PG 11


