Nail tie with thread G
Type FNAII 6x30M6/5
Item no. 3499020
EAN 4012197507367



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Nail tie with thread for the anchoring of, for example, fire protective products, mounting rails, metal clips, substructures made of wood and metal, etc. on walls and ceilings from cracked concrete in indoor and outdoor areas. To knock in with a hammer. When loads occur the nail tie spreads out automatically and anchors itself in the drill hole. Rustproof and highly corrosion-resistant. Fire-safety tested, fire protection class R 120 according to European Technical Assessment ETA-06/0175.
Technical data
Dimensions
| Length | 55 mm |
|---|---|
| Dimension L | 55 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Self-drilling | no |
| Approvals available | yes |
| Fastening unit | Miscellaneous |
| Clamping strength | 10 mm |
| Version for | Lightning strike |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 45 mm |
| Dimension | 6x50 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Suitable for material | Calcareous sandstone, Concrete, Natural stone |
| Mounting type, anchor, tie | Push-through mounting |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
FNAII 6x30M6/5A4
M6
3499024
FNAII 6x30M6/5A5
M6
3499026
FNAII 6x30M6/5
M6
3499020
FNAII 6x30M6/5A4
Item no.
3499024
Thread
M6
FNAII 6x30M6/5A5
Item no.
3499026
Thread
M6
FNAII 6x30M6/5
Item no.
3499020
Thread
M6
