Nail tie with nail head A4
Type FNAII 6x30/5A4
Item no. 3499014
EAN 4012197507343



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Nail tie with nail head for the anchoring of, for example, fire protection products, mounting rails, metal clips, substructures made of wood and metal, etc. on walls and ceilings from cracked concrete in indoor and outdoor areas. To knock in with a hammer or rotary drill When loads occur the nail tie spreads out automatically and anchors itself in the drill hole. Rustproof and highly corrosion-resistant. Fire-safety tested, fire protection class R 120 according to European Technical Assessment ETA-06/0175.
Technical data
Dimensions
| Length | 42,5 mm |
|---|---|
| Dimension L | 42,5 mm |
Technical data
| Self-drilling | no |
|---|---|
| Approvals available | yes |
| Fastening unit | Miscellaneous |
| Clamping strength | 5 mm |
| Version for | Lightning strike |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 45 mm |
| Dimension | 6x42,5 |
| Material | Stainless steel |
| Colour | stainless steel |
| Suitable for material | Calcareous sandstone, Concrete, Natural stone |
| Mounting type, anchor, tie | Push-through mounting |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
FNAII 6x30/5A4
3499014
FNAII 6x30/5A5
3499016
FNAII 6x30/5
3499010
FNAII 6x30/5A4
Item no.
3499014
FNAII 6x30/5A5
Item no.
3499016
FNAII 6x30/5
Item no.
3499010
